IESNA:LM-63-2002
[TEST]P1202695
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-760-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9406
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1075.6 1059.1 1070.1 1091.6 1115.5 1139.4 1161.9 1179.4 1195.3 1217.8
1251.2 1305.1 1380.9 1470.7 1609.9 1840.4 2100.3 2408.6 2787.3 3169.9
3576.5 3893.8 4092.3 4236.5 4291.4 4312.3 4386.2 4532.3 4528.8 4122.3
3092.6 1322.5 346.2 143.2 53.4 15 0
1075.6 1065.1 1076.1 1097.5 1121.5 1145.4 1166.9 1184.3 1200.3 1221.8
1254.2 1307.6 1382.4 1470.2 1604.4 1823.4 2078.8 2378.2 2746.8 3179.9
3583.5 3894.8 4089.8 4229 4286.9 4320.8 4401.6 4547.8 4524.4 4086.3
2996.8 1226.3 345.7 139.7 52.9 14.5 0
1075.6 1063.6 1073.1 1093 1116 1137.9 1157.4 1170.4 1182.3 1199.8
1227.2 1272.1 1337.5 1416.8 1535.6 1728.1 1974.1 2265.4 2587.2 2952.9
3316.6 3646.8 3878.3 4037.9 4146.2 4252.5 4387.7 4553.8 4630.1 4336.3
3438.3 1746.6 527.8 194.1 94.3 20.5 0
1075.6 1061.6 1070.6 1088.6 1108 1127 1144.4 1153.4 1159.4 1168.4
1185.3 1215.3 1262.2 1319 1398.9 1529.6 1708.7 1919.7 2157.7 2430.1
2731.9 3047.7 3346.5 3603.4 3825.4 4040.4 4321.8 4658.6 4926.5 4923.5
4437.1 3284.6 1489.2 579.2 200.1 69.3 0
1075.6 1061.6 1068.6 1084.6 1101.5 1118.5 1135.5 1144.9 1149.4 1153.9
1168.9 1190.3 1226.7 1268.2 1315.1 1384.9 1489.7 1622.4 1789.5 1990
2217.5 2454.5 2726.9 3017.2 3322.6 3649.3 4018.5 4469.5 5034.2 5504.2
5582.5 4996.3 3397.9 1660.3 585.7 142.7 0
1075.6 1062.1 1068.1 1082.6 1099 1117 1133 1143.9 1149.4 1154.9
1171.9 1195.3 1229.2 1265.7 1299.6 1345.5 1426.3 1530.6 1667.3 1835.9
2026.5 2236 2456 2715.9 3003.3 3321.6 3694.2 4158.7 4801.7 5473.2
5854.4 5472.7 4041.4 2267.9 935.4 216.5 0
1075.6 1061.6 1066.6 1080.6 1097 1114.5 1130.5 1142.4 1149.9 1158.9
1175.4 1200.3 1230.2 1257.2 1279.6 1316 1378.9 1459.2 1572 1713.2
1871.8 2042.9 2232.5 2447 2694.5 2966.3 3327 3777 4383.7 5124.5
5595.5 5163.4 3545.6 1850.9 677 115.7 0
1075.6 1065.1 1066.1 1077.6 1094 1113.5 1132 1147.4 1160.4 1169.4
1180.4 1196.8 1215.8 1228.7 1243.2 1266.7 1300.1 1342.5 1406.8 1503.6
1611.9 1735.6 1876.3 2035.9 2214.5 2428.1 2682 2998.3 3387.4 3889.3
4200.6 3664.8 2366.7 1055.6 269.9 44.4 0
1075.6 1068.6 1068.1 1076.1 1092.1 1113 1134.5 1154.4 1170.4 1181.9
1192.3 1202.3 1205.3 1204.3 1209.3 1220.3 1238.2 1264.7 1305.1 1363.9
1445.8 1540.5 1656.3 1793 1948.1 2122.7 2313.3 2536.3 2802.2 3031.7
2977.3 2376.7 1358 490.4 122.2 34.4 0
1075.6 1072.1 1072.6 1078.6 1093.5 1112.5 1137.4 1161.9 1181.4 1196.8
1209.8 1217.3 1217.3 1214.8 1212.3 1211.3 1215.8 1230.2 1258.2 1303.1
1366.9 1451.7 1551.5 1670.3 1810.4 1969.1 2139.2 2315.8 2462.5 2480.4
2191.6 1449.3 517.8 140.2 68.3 26.9 0
1075.6 1077.6 1080.1 1089.1 1105 1124 1150.4 1177.9 1203.3 1227.2
1250.7 1269.7 1283.1 1295.1 1305.6 1318 1336.5 1361.4 1398.9 1459.2
1549.5 1669.8 1820.9 2020 2275.9 2545.8 2827.7 3039.7 3066.6 2661
1851.8 909.5 250.9 83.3 37.4 11 0
1075.6 1079.1 1083.6 1093.5 1111 1133 1161.4 1192.3 1222.3 1253.2
1287.1 1320 1353 1386.4 1424.3 1473.7 1535.1 1614.9 1718.6 1851.3
2017 2205.6 2415.1 2665.5 2939.4 3185.9 3332.5 3306.6 3013.2 2348.7
1431.3 680.5 230 80.3 31.4 6.5 0
1075.6 1081.6 1089.1 1102.5 1123 1147.9 1180.9 1218.3 1254.2 1296.1
1344 1399.4 1462.7 1536.6 1627.4 1742.6 1881.3 2036.4 2197.6 2360.7
2519.4 2665 2799.7 2944.9 3095.1 3193.8 3178.9 3003.8 2619.1 1925.7
1132.5 490.4 182.1 73.8 29.9 7 0
1075.6 1086.1 1100.5 1122 1150.4 1183.8 1226.7 1276.1 1337 1413.3
1513.1 1632.8 1765 1917.2 2061.4 2188.6 2285.9 2354.2 2396.6 2424.6
2449.5 2460 2433 2378.2 2281.9 2092.3 1776 1342 875 500.9
270.4 154.2 97.3 61.9 34.4 8.5 0
1075.6 1089.6 1112 1141.4 1177.9 1221.8 1277.6 1353 1448.8 1569.5
1702.7 1829.9 1941.1 2021.5 2065.4 2076.3 2058.9 2014 1937.7 1822.4
1669.8 1480.2 1247.2 987.3 750.3 574.7 452.5 360.2 287.4 232.5
183.1 142.7 108.8 72.3 39.4 9 0
1075.6 1094 1125.5 1162.9 1206.3 1261.2 1335.5 1435.8 1559 1687.7
1798.5 1878.3 1914.7 1908.2 1864.8 1789 1676.7 1520.6 1344 1163.9
1010.7 891.5 791.2 688.5 582.2 488.9 412.1 348.7 292.3 243
199.6 160.6 122.7 79.3 47.4 14.5 0
1075.6 1099 1137.9 1183.3 1237.7 1304.6 1395.9 1515.1 1643.3 1746.1
1805.5 1816.9 1788.5 1728.1 1639.3 1509.1 1351 1187.8 1049.6 952.4
891.5 840.6 775.3 698.9 603.6 529.8 468.9 407.1 352.7 305.8
261.4 213.5 166.6 119.2 73.3 25.4 0
1075.6 1106 1152.4 1204.3 1264.7 1339.5 1440.3 1567 1685.2 1752.1
1759.6 1718.1 1652.8 1571.5 1464.2 1331 1185.3 1057.6 982.3 934.4
867.6 801.7 716.4 641.6 622.1 580.2 523.3 467 413.6 360.7
308.3 260.4 208.5 157.6 103.8 37.4 0
1075.6 1110.5 1162.9 1222.3 1290.6 1371.4 1475.7 1592.9 1692.2 1722.1
1686.7 1614.9 1537.6 1450.7 1347 1224.3 1100 1019.7 991.3 936.4
860.6 757.8 663.5 647.5 621.6 579.7 527.3 472.4 419.1 367.2
315.8 268.9 217 168.6 109.3 45.9 0
1075.6 1115 1171.4 1236.7 1311.1 1396.9 1504.1 1622.4 1694.2 1680.2
1607.4 1519.1 1441.3 1365.9 1273.1 1163.4 1065.6 1036.2 1003.7 933.9
826.1 693.4 656.5 635.1 618.1 576.7 527.8 476.4 422.6 369.2
319.3 259.4 197.1 146.7 90.3 36.4 0
1075.6 1118 1173.9 1242.2 1319.5 1408.3 1518.1 1635.8 1695.7 1660.8
1571 1480.7 1400.9 1323.5 1239.2 1147.9 1069.1 1050.1 1005.2 923.4
792.2 683 647.5 621.1 606.6 570.2 527.3 477.4 426.5 376.7
328.3 264.4 196.1 146.2 72.8 30.9 0
1075.6 1116 1174.9 1242.7 1320 1408.3 1517.1 1635.3 1699.7 1666.3
1576.5 1485.2 1405.3 1329 1246.7 1158.9 1081.1 1063.1 1015.2 931.4
796.7 686.5 649 618.6 602.6 567.7 527.3 478.4 428.5 379.6
329.3 260.4 194.1 139.2 71.8 28.4 0
